Knocks Fluid-Technik
Futura series
Service 2 unit
Service 2 unit BG2 - Futura series
Knocks Fluid-Technik
Futura series
Service 2 unit
Service 2 unit BG2 - Futura series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
037626
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part-number
CNSORDERNO
Type
TYP
Description
DESC
Info pdf
INFO
Weight
CNSMASSEXACT [kg]
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
033402
KS2U-212-10-5-PC-B-HA
Service 2 unit G1/2 0,5-10 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
1.059
033408
KS2U-212-4-5-PC-B-HA
Service 2 unit G1/2 0,2-4 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
1.050
92802.EE18
KS2U-212/2
Service 2 unit G1/2 0,1-2 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
1.046
050084
KS2U-212-1-5-PC-B-HA
Service 2 unit G1/2 0,1-1 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
1.045
033403
KS2U-212-16-5-PC-B-HA
Service 2 unit G1/2 0,5-16 5µm with PC bowl, bowl guard and semi automatic drain
Info pdf
1.059
035944
KS2U-238-8-5-PC-HA-G
Service 2 unit G3/8 0,5-8 5µm with PC bowl, bowl guard, semi automatic drain and gauge G 50.10 R
Info pdf
1.172
033628
KS2U-212-8-5-PC-B-HA-G
Service 2 unit G1/2 0,5-8 5µm with PC bowl, bowl guard, semi automatic drain and gauge G 50.10 R
Info pdf
1.131
035596
KS2U-212-10-5-PC-B-HA-G
Service 2 unit G1/2 0,5-10 5µm with PC bowl, bowl guard, semi automatic drain and gauge G 50.16 R
Info pdf
1.129
036467
KS2U-212-16-5-PC-B-HA-G
Service 2 unit G1/2 0,5-16 5µm with PC bowl, bowl guard, semi automatic drain and gauge G 50.25 R
Info pdf
1.132
038712
KS2U-238-8-5-H-HA
Service 2 unit G3/8 0,5-8 5µm with metal bowl and semi automatic drain
Info pdf
1.608
037626
KS2U-238-10-5-H-HA
Service 2 unit G3/8 0,5-10 5µm with metal bowl and semi automatic drain
Info pdf
1.609
037020
KS2U-212-8-5-H-HA
Service 2 unit G1/2 0,5-8 5µm with metal bowl and semi automatic drain
Info pdf
1.567
040222
KS2U-212-10-5-H-HA
Service 2 unit G1/2 0,5-10 5µm with metal bowl and semi automatic drain
Info pdf
1.568
032310
KS2U-238-8-5-PC-AM
Service 2 unit G3/8 0,5-8 5µm with PC bowl, bowl guard and automatic drain
Info pdf
1.128
92802.DD07
KS2U-238/10 AM
Service 2 unit G3/8 0,5-10 5µm with PC bowl, bowl guard and automatic drain
Info pdf
1.129
92802.DD13
KS2U-238/4 AM
Service 2 unit G3/8 0,2-4 5µm with PC bowl, bowl guard and automatic drain
Info pdf
1.121
92802.DD19
KS2U-238/2 AM
Service 2 unit G3/8 0,1-2 5µm with PC bowl, bowl guard and automatic drain
Info pdf
1.116
92802.DD25
KS2U-238/1 AM
Service 2 unit G3/8 0,1-1 5µm with PC bowl, bowl guard and automatic drain
Info pdf
1.115
92802.DD31
KS2U-238/16 AM
Service 2 unit G3/8 0,5-16 5µm with PC bowl, bowl guard and automatic drain
Info pdf
1.129
Show compressed display (37 products)
Part information
Similar parts
Request for quote (RFQ)
Knocks Fluid-Technik
- Service 2 unit BG2
Order number
037626
Shorttext
Futura series
Latest change
26.08.2021 14:15:29
Unit
Keywords
Knocks
Service
series
unit
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties